??
CAD model selection
WEIDMÜLLER 1611820000
HELP_VARIABLE
MANUID
Product ID of the Manufacturer
1611820000
PIC
DESCSHORT
Short Description
PCB plug-in connector (wire connection), 5.08 mm, Number of poles: 13, TOP connection
DESCLONG
Long Description
Pluggable PCB connection with innovative connection technology for safe and intuitive handling.
EAN
04008190192709
MANUTYPEDESC
Manufacturer Type Description
SLT 5.08/13/180B SN OR BX
AAB227
Connectible cable type
Round cable
AAB372
Type of connection
Flexible pc-board connector
AAB396
Design of housing surface
Uncoated
AAB499
Rated surge voltage
4.00 kV
AAB500
Rated current In
13.0 A
AAB754
Contact design
Pin
AAB787
max. connectable conductor cross-section fine wire with conductor end sleeve
1.50 mm²
AAB789
max. connectable conductor cross-section multiple wire
0.0 mm²
AAB937
min. connectable conductor cross-section fine wire with conductor end sleeve
0.20 mm²
AAB940
min. connectable conductor cross-section multiple wire
0.00 mm²
AAC082
Grid dimension of the connections
5.08 mm
AAC083
Grid dimension of the contacts
5.08 mm
AAC108
Degree of protection (IP), mounted
IP20
AAC202
Material of the contact coat
Tin
AAC207
Material of the contact
Copper
AAC209
Angle contact/printed-circuit board connection
180° (horizontal)
AAC820
Min. operating temperature
-50 °C
AAC821
Max. operating temperature
100 °C
AAD246
Overvoltage category
III
AAP633
Number of plug contact rows
1
AAP635
Number of plug-in contacts
13
BAA097
Color of housing
Orange
BAA295
Degree of soiling
2
BAC140
Combustibility class
V0
BAC461
Housing material
Plastic
BAC487
material of insulation
Thermoplast
BAC676
Max. line cross section, flexible
1.5 mm²
BAC677
Max. line cross section, rigid
2.5 mm²
BAC739
Min. line cross section, flexible
0.20 mm²
BAC740
Min. line cross section, rigid
0.20 mm²
BAD831
Design of electrical connection
Screw connection
BAH005
Rated voltage
400 V
AAO663
GTIN
4008190192709
AAO735
Supplier name
Weidmueller GmbH & Co. KG
AAD931
customs tariff number (TARIC)
85366990
URL
URL
Preview - Generation
The preview does not represent the part configuration anymore.You have to generate a new preview.