您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型選擇
{weidmueller_qs/27/14/08/01/1569090000.prj},{NB=1569090000},{MANUID=1569090000},{AAG623=22},{AAG624=22},{AAH508=12},{AAH509=6},{AAW301=-40},{AAW302=100},{ABC354=6.500},{AAF040=0.029},{AAD931=74198090},{AAO676=1569090000},{AAO663=4008190177089},{PREVIEW=../../../../_pool_/9e/14/15691100009999.png},{MANUTYPEDESC=VG 13,5-MS68},{DESCSHORT=Cable gland (metal) VG MS (standard brass cable gland) straight, PG 13.5, 6.5 mm, OD min. 6 - OD max. 12 mm, IP54, IP66, IP67, IP68 - 5 bar (30 min.) IP69K, Brass, nickel-plated},{DESCLONG=Metal cable gland for sealing housings when inserting cables. With strain relief.},{GTIN=4008190177089},{MANUNAME=Weidmueller Group},{AAC108=IP54},{AAG746=PG13.5},{AAH500=No},{AAQ204=Single-orifice seal},{AAS481=PG}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
Weidmueller 1569090000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Manufacturer Product ID
1569090000
MANUTYPEDESC
Manufacturer Type Description
VG 13,5-MS68
DESCSHORT
Description short
电缆接头(金属), VG MS (标准黄铜电缆接头) 直, PG 13.5, 6.5 mm, OD min. 6 - OD max. 12 mm, IP54, IP66, IP67, IP68 - 5 bar (30分钟) IP69K, 黄铜材质, 镀镍的
DESCLONG
Description long
用于在插入电缆时密封外壳的金属电缆接头。带有减张力备件。
GTIN
GTIN-Code
4008190177089
MANUNAME
Manufacturer / brand name
Weidmueller Group
AAC108
Degree of protection (IP), mounted
IP54
AAG623
wrench width 1
22
mm
AAG624
wrench width 2
22
mm
AAG746
mounting thread
PG13.5
AAH500
glass-fiber reinforced
No
AAH508
max. sealing range
12
mm
AAH509
min. sealing range
6
mm
AAQ204
Sealing type
Single-orifice seal
AAS481
type of connection thread
PG
AAS484
Bend protection present
No
AAS485
Counter nut present
No
AAW254
Design
straight
AAW301
minimum ambient temperature (during operation)
-40
°C
AAW302
maximum ambient temperature (during operation)
100
°C
AAW361
protection type (NEMA)
NEMA 4X
ABC354
thread length connection thread
6.500
mm
ABC356
material of the sealing insert
Chloroprene
ABC358
separable screw connection
No
ABC359
for armored cables
No
BAB664
material
brass nickel-plated
BAC255
Color
gray
BAD656
Without halogens
No
AAF040
Mass
0.029
kg
AAD931
customs tariff number (TARIC)
74198090
URL
URL
Preview - Generation
CAD
PDF