??
CAD model selection
Weidmueller 1561960000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1561960000
MANUTYPEDESC
Manufacturer Type Description
WQB WPD X05/2
DESCSHORT
Short Description
Cross-connector (terminal) Plugged, grey, 135 A, Number of poles: 2, Pitch in mm: 35.60, Insulated: Yes, Width: 52.8 mm
DESCLONG
Long Description
Cross-connector for feed-through terminal blocks for potential distribution or transmission of signals.
GTIN
4050118367140
MANUNAME
Manufacturer Name
Weidmueller Group
AAC034
shock-hazard protection present
Yes
AAC900
Grid dimensions
35.600 mm
AAF726
rated current
135 A
AAP367
Number of bridged terminals
2
BAA351
color
gray
BAB888
Design
Cross connector
BAD124
Explosion tested design (EEx e)
No
BAD383
Insulation present
Yes
BAG640
Assembly type
plug-in
AAF040
Mass
0.012 kg
AAD931
customs tariff number (TARIC)
85369095
URL
URL
Preview - Generation