??
CAD model selection
Weidmueller 1535420000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1535420000
MANUTYPEDESC
Manufacturer Type Description
HDC HP550 ABGH 1P
DESCSHORT
Short Description
Housing (industry plug-in connectors) Bulkhead housing, Central locking at the top, Screw, IP68 when locked
DESCLONG
Long Description
The special die-cast alloy and multi-layered surface sealing provide complete protection for the enclosure.
GTIN
4050118339444
MANUNAME
Manufacturer Name
Weidmueller Group
AAB373
Type of interlock
Central strap
AAB396
Design of housing surface
powder-coated
AAB408
Design of housing
Add-on housing
AAB515
seal present
Yes
AAB737
screwed cable gland present
No
AAC108
Degree of protection (IP), mounted
IP68
AAC820
Min. operating temperature
-40 °C ... 120 °C °C
AAC821
Max. operating temperature
-40 °C ... 120 °C °C
AAM489
shackle position
top section
BAA097
color of housing
black
BAA351
color
black
BAC140
Combustibility class
V0
BAC461
material of housing
aluminum
AAF040
Mass
0.232 kg
BAB577
depth
152.08 mm
BAA020
height
80 mm
BAF016
width
59.8 mm
AAD931
customs tariff number (TARIC)
85359000
URL
URL
Preview - Generation