??
CAD model selection
Weidmueller 1516990000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1516990000
MANUTYPEDESC
Manufacturer Type Description
THM MT30X 16.5/5.1 GE
DESCSHORT
Short Description
Device marking, Width: 16.5 mm, Polyester, yellow, Operating temperature range: -40...150 °C
DESCLONG
Long Description
Markers for identifying equipment. The markers can be labelled with a printer or plotter and the appropriate software.
GTIN
4050118324655
MANUNAME
Manufacturer Name
Weidmueller Group
BAB664
material
Polyester
BAC140
Combustibility class
V0
BAD656
Without halogens
Yes
AAF040
Mass
0.228 kg
BAB577
depth
0.05 mm
BAA020
height
5.1 mm
BAF016
width
16.5 mm
AAD931
customs tariff number (TARIC)
39199080
URL
URL
Preview - Generation