??
CAD model selection
Weidmueller 1508190000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1508190000
MANUTYPEDESC
Manufacturer Type Description
SAISW-5/8S-M12 5P A-ZF
DESCSHORT
Short Description
Round plug (field customisable) M12, A-coded, pin, 90°, Tension-clamp connection, Number of poles: 5, IP67, Shield connection: Yes
DESCLONG
Long Description
Circular connectors for the individual assembly of conductors. Space-saving design.
GTIN
4050118317305
MANUNAME
Manufacturer Name
Weidmueller Group
AAB396
Design of housing surface
nickel-plated
AAB785
max. connectable conductor cross-section
0.500 mm²
AAB935
min. connectable conductor cross-section
0.140 mm²
AAC108
Degree of protection (IP), mounted
IP67
AAC202
Material of the contact coat
Gold
AAF726
rated current
4 A
AAS458
Conductor connection method
Spring pulley connection
AAS467
Number of control contacts
5
AAS491
External cable diameter, min.
6 mm
AAS492
External cable diameter, max.
8 mm
AAS493
Material used for the thread ring
Zink print cast
AAT080
Pole number
5
BAA295
Degree of soiling
3
BAC461
material of housing
Metal film
BAD993
shielded
Yes
BAH005
rated voltage
60 V
AAF040
Mass
0.050 kg
AAD931
customs tariff number (TARIC)
85369010
AAO263
Country of customs tariff number
Germany
URL
URL
Preview - Generation