??
CAD模型選擇
Weidmueller 1461730000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Manufacturer Product ID
1461730000
MANUTYPEDESC
Manufacturer Type Description
SCHT 5 S GR
DESCSHORT
Description short
端子标记号, 间距 (mm): 5.00, 水平和垂直的, 灰色
DESCLONG
Description long
用于标记端子的标识牌。标识牌可以通过打印机或绘图器以及适合的软件打印标签。
GTIN
GTIN-Code
4050118267709
MANUNAME
Manufacturer / brand name
Weidmueller Group
AAC900
Grid dimensions
9.500 mm
BAA351
color
gray
AAF040
Mass
0.004 kg
BAB577
depth
46 mm
BAA020
height
44.5 mm
BAF016
width
9.500 mm
AAD931
customs tariff number (TARIC)
39269097
URL
URL
Preview - Generation