??
CAD model selection
Weidmueller 1423350000
ELECTRO
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1423350000
MANUTYPEDESC
Manufacturer Type Description
HSS-HF 2.4-4.8 EL W13M
DESCSHORT
Short Description
Cable coding system, 2.4 - 4.8 mm, 13000 x 7.6 mm, Printed characters: without, Polyolefine, white, Operating temperature range: -55...105 °C
DESCLONG
Long Description
Halogen-free, low-pollutant markers for lines and cables. Attachment with cable ties.
GTIN
4050118227741
MANUNAME
Manufacturer Name
Weidmueller Group
AAG172
max. cable diameter
4.800 mm
AAG340
label space present
Yes
BAA351
color
white
BAB577
depth
0.900 mm
BAB664
material
Plastic
BAC624
Max. diameter of conductors
4 mm
BAC708
Min. diameter of conductors
0.750 mm
BAC732
Min. cable diameter
2.400 mm
BAD656
Without halogens
Yes
BAF016
width
7.600 mm
AAF040
Mass
0.138 kg
AAD931
customs tariff number (TARIC)
39173200
URL
URL
Preview - Generation