??
CAD모델 선택
Weidmueller 1391610000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1391610000
MANUTYPEDESC
Manufacturer Type Description
ZQV 1.5N/R6.4/19 RT
DESCSHORT
Short Description
Cross-connector (relay) can be cut to length, Number of poles: 19, 17.5 A, Pitch in mm: 6.40, red
DESCLONG
Long Description
A cross-connector is used to bridge connections. This reduces wiring times by up to 60%.
GTIN
4050118191783
MANUNAME
Manufacturer Name
Weidmueller Group
AAF040
Mass
0.005 kg
AAD931
customs tariff number (TARIC)
85369010
URL
URL
미리보기 - 생성