??
CAD模型选择
Weidmueller 1382940000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1382940000
MANUTYPEDESC
Manufacturer Type Description
THM WO VIN 12/18 WS
DESCSHORT
Short Description
Cable coding system, 2.9 - 2.9 mm, 18 mm, Vinyl film, white
DESCLONG
Long Description
Halogen-free, low-pollutant markers for lines and cables. Attachment with cable ties.
GTIN
4050118185171
MANUNAME
Manufacturer Name
Weidmueller Group
AAG172
max. cable diameter
2.900 mm
AAG340
label space present
Yes
BAA351
color
white
BAB664
material
polyvinylidenefluoride (PVDF)
BAC140
Combustibility class
V0
BAC624
Max. diameter of conductors
6 mm
BAC708
Min. diameter of conductors
0.750 mm
BAC732
Min. cable diameter
2.900 mm
BAD656
Without halogens
No
BAG640
Assembly type
Miscellaneous
AAF040
Mass
0.588 kg
BAB577
depth
0.08 mm
BAA020
height
12 mm
BAF016
width
9 mm
AAD931
customs tariff number (TARIC)
39199080
URL
URL
Preview - Generation