您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型選擇
{weidmueller_qs/27/14/11/16/1315890000.prj},{NB=1315890000},{MANUID=1315890000},{AAB787=2.500},{AAB937=0.500},{AAC820=-50},{AAC821=120},{AAF726=6.300},{AAP530=1},{BAA303=0.770},{BAC676=4},{BAC677=4},{BAC739=0.500},{BAC740=0.500},{BAH005=120},{AAF040=0.022},{BAB577=72.85},{BAA020=79.05},{BAF016=7.9},{AAD931=85369095},{AAO676=1315890000},{AAO663=4050118118698},{PREVIEW=../../../../_pool_/1b/c8/13158900009999.png},{MANUTYPEDESC=ZSI 2.5/LD 120AC OR},{DESCSHORT=Fuse terminal, Tension-clamp connection, Fuse cartridge, with LED, for plug-in cross-connector, One end without connector, Tension-clamp connection, 2.5 mm², 120 V, 6.3 A, G-Si. 5 x 20, orange}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
Weidmueller 1315890000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Manufacturer Product ID
1315890000
MANUTYPEDESC
Manufacturer Type Description
ZSI 2.5/LD 120AC OR
DESCSHORT
Description short
熔丝保险端子, 弹片连接, 熔丝盒, 带 LED, 用于插入式横联件, 单侧开放, 弹片联接, 2.5 mm², 120 V, 6.3 A, G-Si.5 x 20, 橙色
DESCLONG
Description long
用于将导线连接或接合至永久安全触点的接线端子。硬化钢确保机械强度,镀锡铜线确保最佳的导电性能。带有可拆卸的熔丝架。
GTIN
GTIN-Code
4050118118698
MANUNAME
Manufacturer / brand name
Weidmueller Group
AAB787
max. connectable conductor cross-section fine wire with conductor end sleeve
2.500
mm²
AAB937
min. connectable conductor cross-section fine wire with conductor end sleeve
0.500
mm²
AAC820
Min. operating temperature
-50
°C
AAC821
Max. operating temperature
120
°C
AAF726
rated current
6.300
A
AAP530
Number of levels
1
BAA303
Power loss, static, current-independent [Pls]
0.770
W
BAA351
color
orange
BAB943
Design of safety block
Miniature fuses 5x20 mm
BAC034
Connection type
Spring pulley connection
BAC140
Combustibility class
V0
BAC487
material of insulation
PA
BAC676
Max. line cross section, flexible
4
mm²
BAC677
Max. line cross section, rigid
4
mm²
BAC739
Min. line cross section, flexible
0.500
mm²
BAC740
Min. line cross section, rigid
0.500
mm²
BAD774
Closing plate required
Yes
BAG640
Assembly type
Top-hat rail TH35
BAH005
rated voltage
120
V
AAF040
Mass
0.022
kg
BAB577
depth
72.85
mm
BAA020
height
79.05
mm
BAF016
width
7.9
mm
AAD931
customs tariff number (TARIC)
85369095
URL
URL
Preview - Generation
CAD
PDF