您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型選擇
{weidmueller_qs/27/14/11/20/1295550000.prj},{NB=1295550000},{MANUID=1295550000},{AAB787=2.500},{AAB937=0.500},{AAC820=-50},{AAC821=120},{AAF726=24},{AAP403=2},{AAP530=1},{AAS574=24},{BAA303=0.770},{BAC676=4},{BAC677=4},{BAC739=0.500},{BAC740=0.500},{BAH005=500},{AAF040=0.006},{BAB577=34.05},{BAA020=58},{BAF016=5.1},{AAD931=85366990},{AAO676=1295550000},{AAO663=4050118091953},{PREVIEW=../../../../_pool_/73/b3/12955500009999.png},{MANUTYPEDESC=ZT 2.5/2AN/1 BL},{DESCSHORT=Feed-through terminal block, Tension-clamp connection, 2.5 mm², 500 V, 24 A, Number of connections: 2}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
Weidmueller 1295550000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Manufacturer Product ID
1295550000
MANUTYPEDESC
Manufacturer Type Description
ZT 2.5/2AN/1 BL
DESCSHORT
Description short
直通型接线端子, 弹片联接, 2.5 mm², 500 V, 24 A, 联接点数量: 2
DESCLONG
Description long
用于将导线连接或接合至永久安全触点的接线端子。硬化钢确保机械强度,镀锡铜线确保最佳的导电性能。
GTIN
GTIN-Code
4050118091953
MANUNAME
Manufacturer / brand name
Weidmueller Group
AAB787
max. connectable conductor cross-section fine wire with conductor end sleeve
2.500
mm²
AAB937
min. connectable conductor cross-section fine wire with conductor end sleeve
0.500
mm²
AAC820
Min. operating temperature
-50
°C
AAC821
Max. operating temperature
120
°C
AAF726
rated current
24
A
AAP403
Number of contact points per level
2
AAP530
Number of levels
1
AAS574
Rated current [In] for the power loss specification
24
A
BAA303
Power loss, static, current-independent [Pls]
0.770
W
BAA351
color
blue
BAC034
Connection type
spring-cage connection
BAC140
Combustibility class
V0
BAC375
Connection type 2
Plug-in connection
BAC487
material of insulation
PA
BAC676
Max. line cross section, flexible
4
mm²
BAC677
Max. line cross section, rigid
4
mm²
BAC739
Min. line cross section, flexible
0.500
mm²
BAC740
Min. line cross section, rigid
0.500
mm²
BAD123
Levels internally bridged
No
BAD124
Explosion tested design (EEx e)
No
BAD774
Closing plate required
Yes
BAG640
Assembly type
Top-hat rail TH35
BAH005
rated voltage
500
V
AAF040
Mass
0.006
kg
BAB577
depth
34.05
mm
BAA020
height
58
mm
BAF016
width
5.1
mm
AAD931
customs tariff number (TARIC)
85366990
URL
URL
Preview - Generation
CAD
PDF