CAD model selection
Weidmueller 1292200500
ELECTRO
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1292200500
MANUTYPEDESC
Manufacturer Type Description
SAIL-7/8BW-5-5.0U
DESCSHORT
Short Description
Sensor-actuator Cable, 7/8", Number of poles: 5, 5 m, Socket, angled, LED: No, Shielded: No
DESCLONG
Long Description
Assembled sensor-actuator cable for the connection of sensors or actuators and for data transmission. The plug-in connectors are moulded and tested.
GTIN
4050118088311
MANUNAME
Manufacturer Name
Weidmueller Group
AAC029
min. permissible cable outside temperature, when moving
-20 °C
AAS489
Knurl material
Zink print cast
AAC133
Radial networked
No
BAD656
Without halogens
Yes
AAB734
Cable length can be configured
No
BAH005
rated voltage
300 V
AAC028
min. permissible cable outside temperature, fixed laid
-50 °C
AAC202
Material of the contact coat
BAD993
shielded
No
AAD251
Material of the cable mantle
PUR (polyurethane)
AAB913
max. permissible cable outside temperature, when moving
80 °C
AAB379
Type of plug-in contact, head 1
Female (socket)
AAT080
Pole number
5
AAB912
max. permissible cable outside temperature, fixed laid
80 °C
AAC108
Degree of protection (IP), mounted
IP68
BAB378
Color of coat
black
AAM076
suitable for cable guide chain
Yes
AAB762
Length of the preassembled line
5 m
BAG101
Status display present
No
AAW068
Resistant to welding beads
No
AAF726
rated current
9 A
BAG975
degree of protection
IP68
BAA419
Cross section of conductor
1.500 mm²
BAB568
Type of conductor
multi-wire
BAA351
color
black
ABE795
min. permitted bending radius (moving application/free movement)
65.250 mm
AAF040
Mass
0.30000 kg
AAZ849
Type of customs tariff number
TARIC
AAZ800
Customs tariff number
85444290
URL
URL
Preview - Generation