CAD model selection
Weidmueller 1262760000
ELECTRO
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1262760000
MANUTYPEDESC
Manufacturer Type Description
ADAP M25-M20-W
DESCSHORT
Short Description
Ex Adaptor (Cable gland) M 25, M 20
DESCLONG
Long Description
Connecting element between threaded hole and cable gland. Suitable for use in explosion risk zones.
GTIN
4050118088649
MANUNAME
Manufacturer Name
Weidmueller Group
ABC354
thread length connection thread
16 mm
AAS481
type of connection thread
metric
BAB664
material
brass nickel-plated
AAC108
Degree of protection (IP), mounted
IP66
AAH500
glass-fiber reinforced
No
BAD833
Explosion protection categories for gases
ATEX gas-ex-protection, Cat. 1
BAD656
Without halogens
Yes
AAW301
minimum ambient temperature (during operation)
-50 °C
AAW302
maximum ambient temperature (during operation)
120 °C
AAQ325
type of protection
Ex ta
AAK302
thread type of the inner thread
Metric
BAF453
Interior thread
M20
AAG623
wrench width 1
32 mm
BAC255
Color
gray
AAF040
Mass
0.04200 kg
AAZ800
Customs tariff number
74122000
URL
URL
Preview - Generation