??
CAD模型選擇
Weidmueller 1252550000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Manufacturer Product ID
1252550000
MANUTYPEDESC
Manufacturer Type Description
KLBUE 10-20 CPF16
DESCSHORT
Description short
屏蔽线接线端子, 间距 (mm): 25.00, 最大电缆直径: 20 mm, 钢
DESCLONG
Description long
大接触面积的端子用于对导线施加屏蔽。
GTIN
GTIN-Code
4050118104431
MANUNAME
Manufacturer / brand name
Weidmueller Group
AAB917
max. permissible cable diameter
20 mm
AAC033
min. permissible cable diameter
20 mm
BAD124
Explosion tested design (EEx e)
No
AAF040
Mass
0.043 kg
BAB577
depth
47.355 mm
BAA020
height
26 mm
BAF016
width
27.3 mm
AAD931
customs tariff number (TARIC)
85369010
URL
URL
Preview - Generation