??
CAD모델 선택
Weidmueller 1241280000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1241280000
MANUTYPEDESC
Manufacturer Type Description
IE-SW-VL08-6GT-2GS
DESCSHORT
Short Description
Network switch (unmanaged) unmanaged, Gigabit Ethernet, Number of ports: 6 * RJ45 10/100/1000BaseT(X) 2 * combo-ports (10/100/1000BaseT(X) or 100/1000BaseSFP) -10 °C...60 °C, IP30
DESCLONG
Long Description
Network switch for communication between participants in Ethernet networks.
GTIN
4050118029062
MANUNAME
Manufacturer Name
Weidmueller Group
BAG640
Assembly type
Top-hat rail TH35
BAG975
degree of protection
IP30
AAF040
Mass
0.850 kg
AAD931
customs tariff number (TARIC)
85176200
URL
URL
미리보기 - 생성