??
CAD model selection
Weidmueller 1219020000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1219020000
MANUTYPEDESC
Manufacturer Type Description
VPS-HEX M16-EX W
DESCSHORT
Short Description
Ex sealing plugs (metal) M 16 x 1.5, 16 mm, Stainless steel 1.4404
DESCLONG
Long Description
A metal plug is used to seal surplus threaded holes and to maintain the IP protection rating.
GTIN
4050118237078
MANUNAME
Manufacturer Name
Weidmueller Group
AAC108
Degree of protection (IP), mounted
IP66
AAG623
wrench width 1
23 mm
AAG746
mounting thread
M16x1.5
AAH500
glass-fiber reinforced
No
AAQ325
type of protection
Ex ta
AAS481
type of connection thread
metric
ABC354
thread length connection thread
16 mm
ABC357
impact category
7 Joule
BAB664
material
stainless steel - 1.4404
BAB707
overall height
20 mm
BAC255
Color
gray
BAD656
Without halogens
Yes
BAD833
Explosion protection categories for gases
ATEX gas-ex-protection, Cat. 1
AAF040
Mass
0.026 kg
AAD931
customs tariff number (TARIC)
73072910
AAO263
Country of customs tariff number
Germany
URL
URL
Preview - Generation