??
CAD model selection
Weidmueller 1219010000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1219010000
MANUTYPEDESC
Manufacturer Type Description
VP-HEX M63-EX W
DESCSHORT
Short Description
Ex sealing plugs (metal) M 63 x 1.5, 16 mm, Brass, nickel-plated
DESCLONG
Long Description
A metal plug is used to seal surplus threaded holes and to maintain the IP protection rating.
GTIN
4050118075625
MANUNAME
Manufacturer Name
Weidmueller Group
AAC108
Degree of protection (IP), mounted
IP66
AAG623
wrench width 1
75 mm
AAG746
mounting thread
M63 x 1.5
AAH500
glass-fiber reinforced
No
AAQ325
type of protection
Ex ta
AAS481
type of connection thread
metric
ABC354
thread length connection thread
16 mm
ABC357
impact category
7 Joule
BAB664
material
brass nickel-plated
BAB707
overall height
22 mm
BAC255
Color
gray
BAD656
Without halogens
Yes
BAD833
Explosion protection categories for gases
ATEX gas-ex-protection, Cat. 1
AAF040
Mass
0.346 kg
AAD931
customs tariff number (TARIC)
85369010
AAO263
Country of customs tariff number
Germany
URL
URL
Preview - Generation