??
CAD모델 선택
Weidmueller 1216470000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1216470000
MANUTYPEDESC
Manufacturer Type Description
ZDK 2.5/3AN BZT
DESCSHORT
Short Description
Multi-tier modular terminal, Tension-clamp connection, 2.5 mm², 800 V, 24 A, Number of levels: 2, dark beige
DESCLONG
Long Description
Terminal block with several levels for connecting or joining conductors with permanently secure contact. Hardened steel withstands the mechanical forces, tin-coated copper ensures top conductivity. Space-saving design.
GTIN
4050118000436
MANUNAME
Manufacturer Name
Weidmueller Group
AAB787
max. connectable conductor cross-section fine wire with conductor end sleeve
2.500 mm²
AAB789
max. connectable conductor cross-section multiple wire
2.500 mm²
AAB937
min. connectable conductor cross-section fine wire with conductor end sleeve
0.500 mm²
AAB940
min. connectable conductor cross-section multiple wire
0.500 mm²
AAC820
Min. operating temperature
-50 °C
AAC821
Max. operating temperature
120 °C
AAF726
rated current
24 A
AAP403
Number of contact points per level
3
AAP530
Number of levels
2
AAS574
Rated current [In] for the power loss specification
24 A
BAA303
Power loss, static, current-independent [Pls]
0.770 W
BAA351
color
beige
BAC034
Connection type
spring-cage connection
BAC140
Combustibility class
V0
BAC487
material of insulation
PA
BAC676
Max. line cross section, flexible
2.500 mm²
BAC677
Max. line cross section, rigid
4 mm²
BAC739
Min. line cross section, flexible
0.500 mm²
BAC740
Min. line cross section, rigid
0.500 mm²
BAD123
Levels internally bridged
No
BAD774
Closing plate required
Yes
BAG640
Assembly type
Top-hat rail TH35
BAH005
rated voltage
800 V
AAF040
Mass
0.014 kg
BAB577
depth
50.45 mm
BAA020
height
110.804 mm
BAF016
width
9.075 mm
AAD931
customs tariff number (TARIC)
85369010
URL
URL
미리보기 - 생성