??
CAD model selection
Weidmueller 1201211500
ELECTRO
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1201211500
MANUTYPEDESC
Manufacturer Type Description
SAIL-M8GRJ45-4S15UIE
DESCSHORT
Short Description
EtherCat Cable (assembled) Connecting line, Number of poles: 4, 15 m
DESCLONG
Long Description
Ready-for-connection EtherCat data lines with copper wires.
GTIN
4050118146790
MANUNAME
Manufacturer Name
Weidmueller Group
AAD244
Category
5E
AAG324
flame retardant version
Yes
AAK335
type of anti-kink sleeve
without
AAK498
material connector of connector housing connection 1
Plastic
AAK499
material connector of connector housing connection 2
Plastic
AAL680
halogen free (according to EN 50267-2-2)
Yes
AAM031
locking lever present
No
AAM076
suitable for cable guide chain
Yes
BAB378
Color of coat
green
BAB392
certificate/approval
CE; UKCA
BAD656
Without halogens
Yes
BAD993
shielded
Yes
BAD994
Without halogens as in EN 50267-2-3
Yes
BAD999
Oil-resistant in accordance EN 60811-2-1
Yes
BAG975
degree of protection
IP67
BAI969
Length
15 m
AAF040
Mass
0.454 kg
AAD931
customs tariff number (TARIC)
85444290
URL
URL
Preview - Generation