??
CAD model selection
Weidmueller 1199850000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1199850000
MANUTYPEDESC
Manufacturer Type Description
KTB QL 221513 S4E0
DESCSHORT
Short Description
Ex metal housing, 152 x 229 x 133 mm, electropolished, Flange plate: No, Quarter-turn fastener with slotted insert
DESCLONG
Long Description
Metal enclosure for use in explosive risk zones. The fixing holes are located outside the sealed area. Wall mounting can be achieved using mounting holes or mounting feet.
GTIN
4032248982714
MANUNAME
Manufacturer Name
Weidmueller Group
BAB664
material
stainless steel - 1.4404
BAF785
Surface
Other
BAG975
degree of protection
IP66
AAF040
Mass
2.500 kg
BAB577
depth
142.8 mm
BAA020
height
229 mm
BAF016
width
203 mm
AAD931
customs tariff number (TARIC)
94032080
URL
URL
Preview - Generation