??
CAD model selection
Weidmueller 1187810000
ELECTRO
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1187810000
MANUTYPEDESC
Manufacturer Type Description
A2LCS/63S/NPT2-1/2-M63F
DESCSHORT
Short Description
Ex cable gland (metal) straight, 2 1/2" NPT, 28.9 mm, OD min. 43.5 - OD max. 50.1 mm, Stainless steel 1.4404
DESCLONG
Long Description
Cable gland for use in explosive risk zones (Ex e and Ex d). The cable gland can be used with armoured or unarmoured cables.
GTIN
4050118084917
MANUNAME
Manufacturer Name
Weidmueller Group
AAC108
Degree of protection (IP), mounted
IP66
AAG624
wrench width 2
75 mm
AAG746
mounting thread
2 1/2 Zoll NPT
AAH508
max. sealing range
50.100 mm
AAH509
min. sealing range
43.500 mm
AAS481
type of connection thread
NPT
AAS484
Bend protection present
No
AAS485
Counter nut present
No
AAW254
Design
straight
AAW301
minimum ambient temperature (during operation)
-50 °C
AAW302
maximum ambient temperature (during operation)
120 °C
ABC354
thread length connection thread
28.900 mm
ABC356
material of the sealing insert
Silicone
ABC359
for armored cables
No
ABC364
type of seal Ex
Other
BAB664
material
stainless steel - 1.4404
BAB707
overall height
60.800 mm
BAD656
Without halogens
Yes
BAD833
Explosion protection categories for gases
AAF040
Mass
0.846 kg
AAD931
customs tariff number (TARIC)
85369010
URL
URL
Preview - Generation