??
CAD模型选择
Weidmueller 1170330000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1170330000
MANUTYPEDESC
Manufacturer Type Description
SAIE-M23-L-W 25X25
DESCSHORT
Short Description
Housing (circular connector) M23, Copper-zinc alloy, IP67, IP69K
DESCLONG
Long Description
Plug-in connectors offer a high number of mating cycles, high current-carrying capacity and high contact-density coupled with minimum dimensions.
GTIN
4032248962273
MANUNAME
Manufacturer Name
Weidmueller Group
AAB396
Design of housing surface
nickel-plated
AAC108
Degree of protection (IP), mounted
IP67
BAA039
max. ambient temperature
125 °C
BAA097
color of housing
Nickel
BAD993
shielded
Yes
AAF040
Mass
0.068 kg
AAD931
customs tariff number (TARIC)
85366990
URL
URL
Preview - Generation