??
CAD모델 선택
Weidmueller 1121740000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1121740000
MANUTYPEDESC
Manufacturer Type Description
PS_ZQV
DESCSHORT
Short Description
Test adapter (terminal) 1000, 20 A
DESCLONG
Long Description
Test adapter for measurements on terminals.
GTIN
4032248902675
MANUNAME
Manufacturer Name
Weidmueller Group
BAD831
Design of electrical connection
Plug-in connection
BAH005
rated voltage
1000 V
AAF040
Mass
0.015 kg
AAD931
customs tariff number (TARIC)
90309000
URL
URL
미리보기 - 생성