??
CAD모델 선택
Weidmueller 1082940000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1082940000
MANUTYPEDESC
Manufacturer Type Description
HDC IP68 24B TOS 2M32
DESCSHORT
Short Description
Housing (industry plug-in connectors) Plug housing, Clamping yoke connection, Size: 8, IP66 (in plugged condition) IP68 (in plugged condition)
DESCLONG
Long Description
The special die-cast alloy and multi-layered surface sealing provide complete protection for the enclosure.
GTIN
4032248846023
MANUNAME
Manufacturer Name
Weidmueller Group
AAB373
Type of interlock
Screw
AAB396
Design of housing surface
powder-coated
AAB408
Design of housing
Plug-in housing
AAB737
screwed cable gland present
No
AAC108
Degree of protection (IP), mounted
IP66
AAC218
EMC design present
Yes
AAC820
Min. operating temperature
-50 °C ... 125 °C °C
AAC821
Max. operating temperature
-50 °C ... 125 °C °C
AAM489
shackle position
without
AAS460
Size of connection thread
M32
AAS462
Mounting method of the cable gland
metric
BAA097
color of housing
black
BAA351
color
black
BAB392
certificate/approval
CE; DETNORVER
BAC461
material of housing
aluminum
AAF040
Mass
0.646 kg
BAB577
depth
121 mm
BAA020
height
191 mm
BAF016
width
58 mm
AAD931
customs tariff number (TARIC)
85389099
URL
URL
미리보기 - 생성