您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型選擇
{weidmueller_qs/27/44/02/04/1079790000.prj},{NB=1079790000},{MANUID=1079790000},{AAB530=18},{AAB785=95},{AAB935=95},{AAF726=550},{BAH005=3000},{AAB202=30},{AAF040=0.198},{AAD931=85359000},{AAO676=1079790000},{AAO663=4032248841653},{PREVIEW=../../../../_pool_/5f/7c/11401200009999.png},{MANUTYPEDESC=HDC HP 550 M 95},{DESCSHORT=Contact (industry plug-in connectors) Pin, 550, HighPower 550 A, 95 mm², 18 mm, turned},{DESCLONG=Contact element for connecting a conductor to an industrial connector.},{GTIN=4032248841653},{MANUNAME=Weidmueller Group},{AAB754=Pin},{AAC194=Contact (industry plug-in connectors)},{AAC202=Silver},{AAC207=Other copper alloys},{AAS458=crimp connection},{AAS464=turned},{URL=URL},{KEYWORD=Contact}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
Weidmueller 1079790000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Manufacturer Product ID
1079790000
MANUTYPEDESC
Manufacturer Type Description
HDC HP 550 M 95
DESCSHORT
Description short
编码元件(工业插拔式连接器), 插頭, 550, HighPower 550 A, 95 mm², 18 mm, 车削的
DESCLONG
Description long
用于将导线连接至工业联接器的接触元件。
GTIN
GTIN-Code
4032248841653
MANUNAME
Manufacturer / brand name
Weidmueller Group
AAB530
Diameter of the contact
18
mm
AAB754
Contact design
Pin
AAB785
max. connectable conductor cross-section
95
mm²
AAB935
min. connectable conductor cross-section
95
mm²
AAC194
Type of packaging
编码元件(工业插拔式连接器)
AAC202
Material of the contact coat
Silver
AAC207
Material of the contact
Other copper alloys
AAF726
rated current
550
A
AAS458
Conductor connection method
crimp connection
AAS464
Contact type
turned
BAH005
rated voltage
3000
V
AAB202
Insulation stripped length
30
mm
AAF040
Mass
0.198
kg
AAD931
customs tariff number (TARIC)
85359000
URL
URL
Preview - Generation
CAD
PDF