??
CAD model selection
Weidmueller 1076760000
ELECTRO
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1076760000
MANUTYPEDESC
Manufacturer Type Description
KSP EL55
DESCSHORT
Short Description
Protective cap (cable gland) 55.00 mm, PVC
DESCLONG
Long Description
The shroud protects the cable glands against external environmental influences.
GTIN
4032248838578
MANUNAME
Manufacturer Name
Weidmueller Group
AAH500
glass-fiber reinforced
No
AAS484
Bend protection present
No
AAS485
Counter nut present
No
AAW301
minimum ambient temperature (during operation)
-25 °C
AAW302
maximum ambient temperature (during operation)
70 °C
BAB664
material
PVC
BAB707
overall height
210 mm
BAC255
Color
black
BAC572
Material
Plastic
BAD656
Without halogens
Yes
AAF040
Mass
0.089 kg
AAD931
customs tariff number (TARIC)
39269097
AAO263
Country of customs tariff number
Germany
URL
URL
Preview - Generation