??
CAD model selection
Weidmueller 1062590000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1062590000
MANUTYPEDESC
Manufacturer Type Description
IE-BSC-V14M-SCRJ-MM-C
DESCSHORT
Short Description
FO connector, IP67, Connection 1: SCRJ, Connection 2: SCRJ, Multimode, POF
DESCLONG
Long Description
Connectors for fibre-optic cables.
GTIN
4032248813100
MANUNAME
Manufacturer Name
Weidmueller Group
AAG610
type of connector
SC-RJ
AAK291
suitable for type of fiber
multi mode
BAA020
height
39.600 mm
BAB392
certificate/approval
CULUS
BAB577
depth
36.150 mm
BAF016
width
39.600 mm
BAG975
degree of protection
IP67
AAF040
Mass
0.056 kg
AAD931
customs tariff number (TARIC)
85367000
URL
URL
Preview - Generation