??
CAD model selection
WEIDMÜLLER 1043510000
HELP_VARIABLE
MANUID
Product ID of the Manufacturer
1043510000
PIC
DESCSHORT
Short Description
PCB plug-in connector (wire connection), 7.62 mm, Number of poles: 2, Clamping yoke connection
DESCLONG
Long Description
Pluggable PCB connection with innovative connection technology for safe and intuitive handling.
EAN
04032248775088
MANUTYPEDESC
Manufacturer Type Description
SLZ 7.62HP/02/180LR SN BK BX
AAB227
Connectible cable type
Round cable
AAB372
Type of connection
Flexible pc-board connector
AAB396
Design of housing surface
Uncoated
AAB499
Rated surge voltage
8.00 kV
AAB500
Rated current In
17.5 A
AAB754
Contact design
Pin
AAB787
max. connectable conductor cross-section fine wire with conductor end sleeve
2.50 mm²
AAB789
max. connectable conductor cross-section multiple wire
0.0 mm²
AAB937
min. connectable conductor cross-section fine wire with conductor end sleeve
0.50 mm²
AAB940
min. connectable conductor cross-section multiple wire
0.00 mm²
AAC082
Grid dimension of the connections
7.62 mm
AAC083
Grid dimension of the contacts
7.62 mm
AAC108
Degree of protection (IP), mounted
AAC202
Material of the contact coat
Tin
AAC207
Material of the contact
Copper
AAC209
Angle contact/printed-circuit board connection
AAC820
Min. operating temperature
-50 °C
AAC821
Max. operating temperature
100 °C
AAD246
Overvoltage category
III
AAP633
Number of plug contact rows
1
AAP635
Number of plug-in contacts
2
BAA097
Color of housing
Black
BAA295
Degree of soiling
2
BAC140
Combustibility class
V0
BAC461
Housing material
Plastic
BAC487
material of insulation
Thermoplast
BAC676
Max. line cross section, flexible
2.5 mm²
BAC677
Max. line cross section, rigid
2.5 mm²
BAC739
Min. line cross section, flexible
0.50 mm²
BAC740
Min. line cross section, rigid
0.50 mm²
BAD831
Design of electrical connection
Screw connection
BAH005
Rated voltage
1000 V
AAO663
GTIN
4032248775088
AAO735
Supplier name
Weidmueller GmbH & Co. KG
AAD931
customs tariff number (TARIC)
85366990
URL
URL
Preview - Generation
The preview does not represent the part configuration anymore.You have to generate a new preview.