??
CADモデル選択
Weidmueller 1025250000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1025250000
MANUTYPEDESC
Manufacturer Type Description
SFC 3/12 MC NE BL
DESCSHORT
Short Description
Cable coding system, 3.5 - 7 mm, 12.5 mm, Polyamide 66, blue
DESCLONG
Long Description
Halogen-free, low-pollutant markers for lines and cables. Attachment with cable ties.
GTIN
4032248746316
MANUNAME
Manufacturer Name
Weidmueller Group
AAG172
max. cable diameter
7 mm
AAG340
label space present
Yes
BAA351
color
blue
BAB664
material
Plastic
BAC140
Combustibility class
V2
BAC624
Max. diameter of conductors
10 mm
BAC708
Min. diameter of conductors
4 mm
BAC732
Min. cable diameter
3.500 mm
BAD656
Without halogens
Yes
AAF040
Mass
0.001 kg
BAB577
depth
10.387 mm
BAA020
height
12 mm
BAF016
width
12 mm
AAD931
customs tariff number (TARIC)
39269097
URL
URL
Preview - Generation