??
CAD模型選擇
Weidmueller 1023270000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Manufacturer Product ID
1023270000
MANUTYPEDESC
Manufacturer Type Description
HDC S8/24 FC
DESCSHORT
Description short
触点插芯(工业插拔式连接器), 插座, 400 V, 16 A, 回路数: 32, 冷压联接, 产品外形尺寸: 4
DESCLONG
Description long
用于工业插拔式联接器的插芯,包括接触元件和绝缘体。
GTIN
GTIN-Code
4032248739431
MANUNAME
Manufacturer / brand name
Weidmueller Group
AAB499
Rated surge voltage
4 kV
AAB754
Contact design
Socket
AAB755
Contact insert without contact
Yes
AAB787
max. connectable conductor cross-section fine wire with conductor end sleeve
6 mm²
AAB789
max. connectable conductor cross-section multiple wire
4 mm²
AAB937
min. connectable conductor cross-section fine wire with conductor end sleeve
0.500 mm²
AAB940
min. connectable conductor cross-section multiple wire
0.500 mm²
AAC049
PE connection present
Yes
AAC207
Material of the contact
Other copper alloys
AAC820
Min. operating temperature
-40 °C
AAC821
Max. operating temperature
125 °C
AAF726
rated current
16 A
AAK496
Electro Material
AAS458
Conductor connection method
crimp connection
AAS476
Number of power contacts
8
AAS477
Number of control contacts
24
AAT080
Pole number
32
BAA295
Degree of soiling
3
BAB392
certificate/approval
CSA; CURUS; EAC
BAC140
Combustibility class
V0
BAC676
Max. line cross section, flexible
6 mm²
BAC677
Max. line cross section, rigid
6 mm²
BAC739
Min. line cross section, flexible
0.500 mm²
BAC740
Min. line cross section, rigid
0.500 mm²
BAH005
rated voltage
400 V
AAF040
Mass
0.055 kg
BAB577
depth
37.75 mm
BAA020
height
64 mm
BAF016
width
34 mm
AAD931
customs tariff number (TARIC)
85366990
URL
URL
Preview - Generation