??
CAD模型選擇
Weidmueller 1002950000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Manufacturer Product ID
1002950000
MANUTYPEDESC
Manufacturer Type Description
HDC C HX BM1.5AG
DESCSHORT
Description short
编码元件(工业插拔式连接器), 插座, MixMate, 1.5 mm², 4 mm, 车削的
DESCLONG
Description long
用于将导线连接至工业联接器的接触元件。
GTIN
GTIN-Code
4032248697236
MANUNAME
Manufacturer / brand name
Weidmueller Group
AAB530
Diameter of the contact
4 mm
AAB754
Contact design
female
AAB785
max. connectable conductor cross-section
1.500 mm²
AAC194
Type of packaging
编码元件(工业插拔式连接器)
AAC202
Material of the contact coat
Silver
AAC207
Material of the contact
Other copper alloys
AAS458
Conductor connection method
crimp connection
AAS464
Contact type
turned
AAB202
Insulation stripped length
8 mm
AAF040
Mass
0.003 kg
AAD931
customs tariff number (TARIC)
74152900
URL
URL
Preview - Generation