피드백을 통해 제안을 제출하거나 온라인 고객 서비스에 문의할 수 있습니다. 신속하게 개선하겠습니다.:
지원
확인
??
지원되는 타사 쿠키 없음
귀하의 브라우저는 타사 쿠키 설정을 허용하지 않습니다. 브라우저 설정에서 활성화하거나 아래 버튼을 클릭하십시오.
새 탭에서 페이지 내용을 열려면 여기를 클릭하십시오.
열려 있는 페이지가 처음에 작동하지 않는 경우 페이지를 다시 로드해 보십시오.
파트커뮤니티가 작동하려면 브라우저에서 쿠키를 활성화하십시오.
CAD모델 선택
{weidmueller_qs/27/46/01/01/0642160000.prj},{NB=0642160000},{MANUID=0642160000},{AAC820=-50},{AAC821=100},{AAH185=18.500},{AAT080=4},{AAZ315=630},{AAZ316=320},{AAZ317=250},{AAZ321=2.500},{AAZ322=2.500},{AAZ323=2.500},{AAZ327=5.080},{AAZ328=5.080},{AAZ332=3.500},{AAZ337=1},{AAZ343=0.500},{AAZ344=2.500},{AAZ345=0.500},{AAZ346=2.500},{AAZ352=2},{AAZ353=1.300},{AAZ354=1.300},{AAZ360=-50},{AAZ361=100},{BAA020=22},{BAB577=19.500},{BAC676=2.500},{BAC677=2.500},{BAC739=0.500},{BAC740=0.500},{BAF016=24.540},{AAF040=0.014},{AAD931=85369010},{AAO663=4008190141301},{PREVIEW=../../../../_pool_/e6/2a/06420600009999.png},{MANUTYPEDESC=TOP1.5GS4/90 5 2STI OR}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
Weidmueller 0642160000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
0642160000
MANUTYPEDESC
Manufacturer Type Description
TOP1.5GS4/90 5 2STI OR
DESCSHORT
Short Description
PCB terminal, 5.08 mm, Number of poles: 4, Conductor outlet direction: 90°, TOP connection
DESCLONG
Long Description
PCB terminal block (print terminal, board terminal) for simple and safe data transmission directly to the PCB.
GTIN
4008190141301
MANUNAME
Manufacturer Name
Weidmueller Group
AAB230
Type of connection conductor
Screw connection
AAC108
Degree of protection (IP), mounted
IP20
AAC194
Type of packaging
Cardboard
AAC207
Material of the contact
CuZn
AAC820
Min. operating temperature
-50
°C
AAC821
Max. operating temperature
100
°C
AAF726
rated current
21 19
A
AAG644
down force size
0.6x3.5
AAH185
assembly height
18.500
mm
AAP798
Application standards
CSA; EAC; MARITREG
AAT080
Pole number
4
AAZ315
Rated voltage (II/2)
630
V
AAZ316
Rated voltage (III/2)
320
V
AAZ317
Rated voltage (III/3)
250
V
AAZ321
Rated surge voltage (II/2)
2.500
kV
AAZ322
Rated surge voltage (III/2)
2.500
kV
AAZ323
Rated surge voltage (III/3)
2.500
kV
AAZ327
Grid dimensions 1
5.080
mm
AAZ328
Grid dimensions 2
5.080
mm
AAZ332
Pin length
3.500
mm
AAZ334
Type of PCB contacting
THT connection (Wave soldering)
AAZ336
Index of protection class
IP20 achievable - taking into account a mounting situation (see documentation)
AAZ337
Number of conductor connections per pole
1
AAZ339
Actuation of the conductor connection
Actuation tool
AAZ343
min. conductor cross-section (flexible wire with ferrule without plastic collar)
0.500
mm²
AAZ344
max. conductor cross-section (flexible wire with ferrule without plastic collar)
2.500
mm²
AAZ345
min. conductor cross-section (flexible wire with ferrule with plastic collar)
0.500
mm²
AAZ346
max. conductor cross-section (flexible wire with ferrule with plastic collar)
2.500
mm²
AAZ352
Number of solder pins per pole
2
AAZ353
Recommended drill hole diameter
1.300
mm
AAZ354
Recommended drill hole diameter pin
1.300
mm
AAZ356
Pin dimensions (mm)
0,8 x 1
AAZ360
lower limit temperature
-50
°C
AAZ361
upper limit temperature
100
°C
AAZ365
Coating conductor contact area
Tin (Sn)
AAZ541
min. connectable conductor size (AWG/KCMIL)
26
AAZ542
max. connectable conductor size (AWG/KCMIL)
14
BAA020
height
22
mm
BAA097
color of housing
orange
BAB577
depth
19.500
mm
BAC140
Combustibility class
V2
BAC487
material of insulation
PA
BAC676
Max. line cross section, flexible
2.500
mm²
BAC677
Max. line cross section, rigid
2.500
mm²
BAC739
Min. line cross section, flexible
0.500
mm²
BAC740
Min. line cross section, rigid
0.500
mm²
BAF016
width
24.540
mm
BAG640
Assembly type
Print mounting
AAF040
Mass
0.014
kg
AAD931
customs tariff number (TARIC)
85369010
URL
URL
미리보기 - 생성
CAD
PDF