??
CAD模型選擇
Weidmueller 0573200000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Manufacturer Product ID
0573200000
MANUTYPEDESC
Manufacturer Type Description
KLIPPON K0
DESCSHORT
Description short
金属外壳, Klippon K (铝质空接线盒) 铝制外壳, 50 x 45 x 30 mm
DESCLONG
Description long
用于工业应用的金属外壳。安装孔位于密封区外。通过安装孔或安装脚可实现壁式安装。
GTIN
GTIN-Code
4008190004651
MANUNAME
Manufacturer / brand name
Weidmueller Group
AAB644
suitable for outside installation
Yes
AAB681
suitable for metric installation
No
AAB770
ventilation door present
No
AAC218
EMC design present
No
AAC265
back door present
No
AAG021
impact strength
IK09
AAM272
wall build in possible
No
AAP429
Number of doors front
0
AAP542
Number of locks
0
AAS577
Power loss output capacity [Ple]
6 W
AAT099
Color number according to RAL
7001
AAZ486
Degree of protection (NEMA)
NEMA 4
BAA351
color
Silver
BAB664
material
aluminum
BAD290
Assembly on floor is possible
No
BAD308
Wall assembly possible
Yes
BAF634
Material
Material combinations
BAF728
Mounting plate present
No
BAF785
Surface
untreated
BAG975
degree of protection
IP66
AAF040
Mass
0.077 kg
BAB577
depth
30 mm
BAA020
height
45 mm
BAF016
width
50 mm
AAD931
customs tariff number (TARIC)
85369095
URL
URL
Preview - Generation