??
CAD model selection
Weidmueller 0522761022
ELECTRO
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
0522761022
MANUTYPEDESC
Manufacturer Type Description
DEK 5 GW B
DESCSHORT
Short Description
Terminal marking, white, Pitch in mm: 5.00, Printed characters: Upper-case letters, horizontal, Width: 5 mm, Height: 5 mm
DESCLONG
Long Description
Marker for labelling terminals. The markers can be labelled with a printer or plotter and the appropriate software.
GTIN
4008190079321
MANUNAME
Manufacturer Name
Weidmueller Group
AAC900
Grid dimensions
5 mm
BAA020
height
5 mm
BAA351
color
white
BAD656
Without halogens
Yes
AAF040
Mass
0.000 kg
AAD931
customs tariff number (TARIC)
39269097
URL
URL
Preview - Generation