??
CAD model selection
Weidmueller 0468660451
ELECTRO
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
0468660451
MANUTYPEDESC
Manufacturer Type Description
DEK 6 FW 451-500
DESCSHORT
Short Description
Terminal marking, white, Pitch in mm: 6.00, Printed characters: Numbers, horizontal, Width: 6 mm, Height: 5 mm
DESCLONG
Long Description
Marker for labelling terminals. The markers can be labelled with a printer or plotter and the appropriate software.
GTIN
4008190164478
MANUNAME
Manufacturer Name
Weidmueller Group
AAC900
Grid dimensions
6 mm
BAA020
height
5 mm
BAA351
color
white
BAD656
Without halogens
Yes
AAF040
Mass
0.000 kg
AAD931
customs tariff number (TARIC)
39269097
URL
URL
Preview - Generation