??
CAD模型選擇
Weidmueller 0444200000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Manufacturer Product ID
0444200000
MANUTYPEDESC
Manufacturer Type Description
H50,0/36 OLIV
DESCSHORT
Description short
管状端头, 标准, 50 mm², 剥线长度: 26 mm, 橄榄色
DESCLONG
Description long
电镀锌的铜套管,用于保护已剥线的软导线。压接管状端头保护导线,并确保持久稳定的电气连接。
GTIN
GTIN-Code
4008190110284
MANUNAME
Manufacturer / brand name
Weidmueller Group
AAG117
material insulation
PVC
AAH324
bandware
No
AAI844
nominal cross section
50 mm²
BAA351
color
olive
BAB664
material
Copper
BAC477
Shell length
20 mm
BAD696
suitable for short-circuit-proof lines
No
BAF786
Type of surface
Tin-plated
AAF040
Mass
0.003 kg
AAD931
customs tariff number (TARIC)
85369010
URL
URL
Preview - Generation