??
CAD model selection
Weidmueller 0299600000
ELECTRO
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
0299600000
MANUTYPEDESC
Manufacturer Type Description
PS 4 F.STB 4
DESCSHORT
Short Description
Test adapter (terminal) 230 V
DESCLONG
Long Description
Test adapter for measurements on terminals.
GTIN
4008190074043
MANUNAME
Manufacturer Name
Weidmueller Group
AAC900
Grid dimensions
7.700 mm
AAM354
tackable possible
No
AAT080
Pole number
1
BAD831
Design of electrical connection
Plug-in connection
BAH005
rated voltage
230 V
AAF040
Mass
0.003 kg
AAD931
customs tariff number (TARIC)
85366990
URL
URL
Preview - Generation