??
CAD模型選擇
Weidmueller 0266500000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Manufacturer Product ID
0266500000
MANUTYPEDESC
Manufacturer Type Description
ZB 35/M6X16
DESCSHORT
Description short
压接框(汇流排)
DESCLONG
Description long
弹性压接框平衡相联的汇流排。
GTIN
GTIN-Code
4008190102814
MANUNAME
Manufacturer / brand name
Weidmueller Group
AAF040
Mass
0.018 kg
BAB577
depth
28.537 mm
BAA020
height
18 mm
BAF016
width
14 mm
AAD931
customs tariff number (TARIC)
85369010
URL
URL
Preview - Generation