??
Selección de modelo CAD
Weidmueller 9535470000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Manufacturer Product ID
9535470000
MANUTYPEDESC
Manufacturer Type Description
MPC 17/25/10 7035
DESCSHORT
Description short
Bases y capotas de plástico, MPC (caja de policarbonato vacía) 250 x 175 x 100 mm, Policarbonato, esmaltada, Gris claro
DESCLONG
Description long
Base y capota de plástico para dispositivos eléctricos, electromecánicos y neumáticos, así como para placas de circuitos impresos. Apto para el uso en entornos mecánicos y químicos exigentes. Montaje en pared mediante orificios o carriles de montaje.
GTIN
GTIN-Code
4032248016808
MANUNAME
Manufacturer / brand name
Weidmueller Group
AAB644
suitable for outside installation
Yes
AAB681
suitable for metric installation
No
AAB770
ventilation door present
No
AAC054
Mounting plate adjustable in depth
No
AAC218
EMC design present
No
AAC265
back door present
No
AAG021
impact strength
IK08
AAM117
glazed door present
No
AAM272
wall build in possible
No
AAM354
tackable possible
No
AAP429
Number of doors front
0
AAP542
Number of locks
0
AAT099
Color number according to RAL
7035
BAA351
color
light gray
BAB664
material
Polycarbonate (PC)
BAD308
Wall assembly possible
Yes
BAF634
Material
Plastic
BAF785
Surface
lacquered
BAG975
degree of protection
IP66
AAF040
Mass
0.754 kg
BAB577
depth
100 mm
BAA020
height
175 mm
BAF016
width
250 mm
AAD931
customs tariff number (TARIC)
85381000
URL
URL
Preview - Generation