??
CAD模型選擇
Weidmueller 9535300000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Manufacturer Product ID
9535300000
MANUTYPEDESC
Manufacturer Type Description
MPC 12/17/07 TRSP
DESCSHORT
Description short
塑料外壳, MPC (聚碳酸酯空接线盒) 175 x 125 x 75 mm, 聚碳酸酯, 其他, 浅灰, 透明
DESCLONG
Description long
用于电气、机电、气动设备以及印刷线路板的塑料外壳。适用于机械和化学耐受要求较高的环境。通过安装孔或安装脚可实现壁式安装。
GTIN
GTIN-Code
4032248009190
MANUNAME
Manufacturer / brand name
Weidmueller Group
AAB644
suitable for outside installation
Yes
AAB681
suitable for metric installation
No
AAB770
ventilation door present
No
AAC054
Mounting plate adjustable in depth
No
AAC218
EMC design present
No
AAC265
back door present
No
AAG021
impact strength
IK06
AAM117
glazed door present
No
AAM272
wall build in possible
No
AAM354
tackable possible
No
AAP429
Number of doors front
0
AAP542
Number of locks
0
AAT099
Color number according to RAL
7035
BAA351
color
light gray
BAB664
material
Polycarbonate (PC)
BAD308
Wall assembly possible
Yes
BAF634
Material
Plastic
BAF785
Surface
Other
BAG975
degree of protection
IP66
AAF040
Mass
0.368 kg
BAB577
depth
75 mm
BAA020
height
125 mm
BAF016
width
175 mm
AAD931
customs tariff number (TARIC)
85381000
URL
URL
Preview - Generation