??
CAD模型选择
Weidmueller 9526950000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
9526950000
MANUTYPEDESC
Manufacturer Type Description
KLIPPON K52 EX
DESCSHORT
Short Description
Ex metal housing, 160 x 160 x 91 mm, untreated, Flange plate: No, M6 torx stainless steel screws with slot
DESCLONG
Long Description
Metal enclosure for use in explosive risk zones. The fixing holes are located outside the sealed area. Wall mounting can be achieved using mounting holes or mounting feet.
GTIN
4008190338862
MANUNAME
Manufacturer Name
Weidmueller Group
BAB664
material
aluminum
BAF785
Surface
untreated
BAG975
degree of protection
IP66
AAF040
Mass
1.699 kg
BAB577
depth
91 mm
BAA020
height
160 mm
BAF016
width
172.696 mm
AAD931
customs tariff number (TARIC)
85369095
URL
URL
Preview - Generation