??
Селекция на CAD модел
Weidmueller 9526920000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
9526920000
MANUTYPEDESC
Manufacturer Type Description
KLIPPON K41 EX
DESCSHORT
Short Description
Ex metal housing, 122 x 120 x 81 mm, untreated, Flange plate: No, M6 torx stainless steel screws with slot
DESCLONG
Long Description
Metal enclosure for use in explosive risk zones. The fixing holes are located outside the sealed area. Wall mounting can be achieved using mounting holes or mounting feet.
GTIN
4032248019076
MANUNAME
Manufacturer Name
Weidmueller Group
BAB664
material
aluminum
BAF785
Surface
untreated
BAG975
degree of protection
IP66
AAF040
Mass
0.986 kg
BAB577
depth
81 mm
BAA020
height
120 mm
BAF016
width
134.871 mm
AAD931
customs tariff number (TARIC)
85369095
URL
URL
Preview - Generation