您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型選擇
{weidmueller_qs/27/46/01/01/9512010000.prj},{NB=9512010000},{MANUID=9512010000},{AAC820=-50},{AAC821=100},{AAH185=17.900},{AAT080=6},{AAZ315=1000},{AAZ316=690},{AAZ317=500},{AAZ321=6},{AAZ322=6},{AAZ323=6},{AAZ327=7.500},{AAZ328=7.500},{AAZ332=3.500},{AAZ333=0},{AAZ337=2},{AAZ341=0},{AAZ342=45},{AAZ352=2},{AAZ353=1.300},{AAZ354=1.300},{AAZ360=-50},{AAZ361=100},{BAA020=21.400},{BAA663=0},{BAA675=0},{BAB577=9.800},{BAF016=42.300},{AAF040=0.007},{AAD931=85366990},{AAO676=9512010000},{AAO663=4008190558161},{PREVIEW=../../../../_pool_/59/12/95119800009999.png},{MANUTYPEDESC=PCF 7.50/06/135 3.5SN OR BX},{DESCSHORT=PCB terminal, 7.50 mm, Number of poles: 6, Conductor outlet direction: 135°, Flat-blade connection}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
Weidmueller 9512010000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Manufacturer Product ID
9512010000
MANUTYPEDESC
Manufacturer Type Description
PCF 7.50/06/135 3.5SN OR BX
DESCSHORT
Description short
印刷线路板接线端子, 7.50 mm, 回路数: 6, 导线出线方向: 135°, 插套联接
DESCLONG
Description long
印刷线路板接线端子(印刷端子,线路板端子)实现直接向印刷线路板方便安全地进行数据传输。
GTIN
GTIN-Code
4008190558161
MANUNAME
Manufacturer / brand name
Weidmueller Group
AAB230
Type of connection conductor
Flat plug-in connector
AAC108
Degree of protection (IP), mounted
IP00
AAC194
Type of packaging
Cardboard
AAC207
Material of the contact
CuSn
AAC820
Min. operating temperature
-50
°C
AAC821
Max. operating temperature
100
°C
AAF726
rated current
24 26
A
AAH185
assembly height
17.900
mm
AAP798
Application standards
CSA
AAT080
Pole number
6
AAZ315
Rated voltage (II/2)
1000
V
AAZ316
Rated voltage (III/2)
690
V
AAZ317
Rated voltage (III/3)
500
V
AAZ321
Rated surge voltage (II/2)
6
kV
AAZ322
Rated surge voltage (III/2)
6
kV
AAZ323
Rated surge voltage (III/3)
6
kV
AAZ327
Grid dimensions 1
7.500
mm
AAZ328
Grid dimensions 2
7.500
mm
AAZ332
Pin length
3.500
mm
AAZ333
Functional depth
0
mm
AAZ334
Type of PCB contacting
THT connection (Wave soldering)
AAZ337
Number of conductor connections per pole
2
AAZ339
Actuation of the conductor connection
Without type of activation
AAZ341
Actuation direction
0
°
AAZ342
Conductor connection direction
45
°
AAZ351
Layout of solder pins
linear
AAZ352
Number of solder pins per pole
2
AAZ353
Recommended drill hole diameter
1.300
mm
AAZ354
Recommended drill hole diameter pin
1.300
mm
AAZ355
Recommended SMD solder pad geometry
1,6 x 4
AAZ356
Pin dimensions (mm)
0,8 x 1
AAZ360
lower limit temperature
-50
°C
AAZ361
upper limit temperature
100
°C
AAZ365
Coating conductor contact area
Tin (Sn)
BAA020
height
21.400
mm
BAA097
color of housing
orange
BAA663
functional width
0
mm
BAA675
functional height
0
mm
BAB577
depth
9.800
mm
BAC140
Combustibility class
V2
BAC487
material of insulation
PA
BAC818
Assembly
soldering
BAF016
width
42.300
mm
BAG640
Assembly type
Print mounting
AAF040
Mass
0.007
kg
AAD931
customs tariff number (TARIC)
85366990
URL
URL
Preview - Generation
CAD
PDF