CAD model selection
Weidmueller 9511720000
PREVIEW
Preview
MANUID
Product number of the Manufacturer
9511720000
MANUTYPEDESC
Manufacturer Type Description
PCF 10.00/04/90 3.5SN OR BX
DESCSHORT
Short Description
PCB terminal, 690 V, 24 A, Pitch in mm: 10.00, Number of poles: 4, Flat-blade connection, THT solder connection, 90°, Box
DESCLONG
Long Description
PCB terminal block (print terminal, board terminal) for simple and safe data transmission directly to the PCB.
GTIN
4008190557874
MANUNAME
Manufacturer Name
Weidmueller Group
BAA097
color of housing
orange
BAA020
height
18.400 mm
AAB230
Type of connection conductor
Flat plug-in connector
AAC821
Max. operating temperature
100 °C
AAC194
Type of packaging
Cardboard
BAC487
material of insulation
Polyamide (PA)
AAC820
Min. operating temperature
-50 °C
BAC818
Assembly
soldering
BAC140
flammability rating of the insulating material (based on UL 94)
V2
AAZ364
Coating PCB contact area
1.5...3 µm Ni / 5...7 µm Sn
AAF726
rated current
24 26 A
AAZ352
Number of solder pins per pole
2
AAZ360
lower limit temperature
-50 °C
AAZ361
upper limit temperature
100 °C
AAZ355
Recommended SMD solder pad geometry
1,6 x 4
AAZ356
Pin dimensions (mm)
0,8 x 1
AAZ365
Coating conductor contact area
Tin (Sn)
AAZ315
Rated voltage (II/2)
1000 V
AAZ354
Recommended drill hole diameter pin
1.300 mm
AAZ353
Recommended drill hole diameter
1.300 mm
BAA663
functional width
0 mm
AAH185
assembly height
14.900 mm
BAG640
Assembly type
Print mounting
BAA675
functional height
0 mm
AAC207
Material of the contact
Other copper alloys
AAZ339
Actuation of the conductor connection
Without type of activation
BAF016
width
34.800 mm
BAB577
depth
9.800 mm
AAT080
Pole number
4
AAZ332
Pin length
3.500 mm
AAZ328
Grid dimensions 2
10 mm
AAZ323
Rated surge voltage (III/3)
6 kV
AAZ337
Number of conductor connections per pole
2
AAZ334
Type of PCB contacting
THT connection (Wave soldering)
AAZ333
Functional depth
0 mm
AAZ321
Rated surge voltage (II/2)
6 kV
AAZ316
Rated voltage (III/2)
690 V
AAZ317
Rated voltage (III/3)
690 V
AAZ327
Grid dimensions 1
10 mm
AAZ322
Rated surge voltage (III/2)
6 kV
BAH005
rated voltage
690 V
AAF040
Mass
0.00500 kg
AAZ849
Type of customs tariff number
TARIC
AAZ800
Customs tariff number
85366990
URL
URL
Preview - Generation