??
Селекция на CAD модел
Weidmueller 9502920000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
9502920000
MANUTYPEDESC
Manufacturer Type Description
MP TBF 60/60
DESCSHORT
Short Description
Mounting plate (Housing) TBF (polyester empty enclosure) Mounting plate, 555 x 550 x 2 mm, Sheet steel, galvanized, galvanized, silver
DESCLONG
Long Description
Mounting plate for mounting terminal rails or electrical equipment in a housing.
GTIN
4032248032334
MANUNAME
Manufacturer Name
Weidmueller Group
AAF567
type of surface treatment
galvanized
AAG076
punching present
Yes
BAB664
material
Steel
BAF785
Surface
Galvanized
AAF040
Mass
4.697 kg
BAA020
height
550 mm
BAF016
width
550 mm
AAD931
customs tariff number (TARIC)
85389099
URL
URL
Preview - Generation