??
Choix du modèle CAO
Weidmueller 9457770010
HELP_VARIABLE
PREVIEW
Preview
MANUID
Manufacturer Product ID
9457770010
MANUTYPEDESC
Manufacturer Type Description
SAIL-M12GM8G-3-0.1U
DESCSHORT
Description short
Câble capteur/actionneur (confectionné) Câble de raccordement, Nombre de pôles: 3, Mâle, droit - Femelle, droite, Blindé: Non
DESCLONG
Description long
Câbles capteurs/actionneurs confectionnés pour le raccordement de capteurs/actionneurs et pour la transmission de données. Les connecteurs débrochables sont moulés et testés.
GTIN
4050118223873
MANUNAME
Manufacturer / brand name
Weidmueller Group
AAB225
Arrangement of the cable lead-in, head 1
straight
AAB226
arrangement of the cable lead-in (head 2)
straight
AAB379
Type of plug-in contact, head 1
Male (plug)
AAB734
Cable length can be configured
No
AAB912
max. permissible cable outside temperature, fixed laid
80 °C
AAB913
max. permissible cable outside temperature, when moving
80 °C
AAC108
Degree of protection (IP), mounted
IP69
AAC202
Material of the contact coat
Gold
AAF726
rated current
4 A
AAS488
Type of plug-in contact (head 2)
Female (socket)
AAS489
Knurl material
Not relevant
AAT080
Pole number
3
AAW068
Resistant to welding beads
No
BAD993
shielded
No
BAG975
degree of protection
IP69
AAF040
Mass
0.016 kg
AAD931
customs tariff number (TARIC)
85444290
URL
URL
Aperçus & Génération 3D