{weidmueller_qs/27/17/90/90/8951700000.prj},{NB=8951700000},{MANUID=8951700000},{AAI841=450},{AAI848=24},{AAF040=0.048},{AAD931=85363010},{AAO676=8951700000},{AAO663=4032248742943},{PREVIEW=../../../../_pool_/3a/c3/89242000009999.png},{MANUTYPEDESC=VSPC 2CL HF 24VDC R},{DESCSHORT=Surge voltage arrester (data networks/MCR-technology) with warning function / function indicator, analogue, Number of signals: 2, DC, 24 V, 450 mA, Terminal, miscellaneous},{DESCLONG=Device for overvoltage protection in IT and metrology. The device should be installed close to the device to be protected.},{GTIN=4032248742943},{MANUNAME=Weidmueller Group},{AAO263=Germany},{URL=URL},{KEYWORD=SPD},{AAO677=Weidmueller Group},{AAO057=VSPC 2CL HF 24VDC R}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
Weidmueller 8951700000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Manufacturer Product ID
8951700000
MANUTYPEDESC
Manufacturer Type Description
VSPC 2CL HF 24VDC R
DESCSHORT
Description short
浪涌电压保护器(数据网络/MCR 技术), 带告警功能/功能显示, 模拟, 信号数量: 2, 直流电, 24 V, 450 mA, 端子, 其他
DESCLONG
Description long
用于 IT 和 测量应用中的过电压保护设备。设备应该紧靠待保护的设备进行安装。
GTIN
GTIN-Code
4032248742943
MANUNAME
Manufacturer / brand name
Weidmueller Group
AAI841
nominal load current
450
A
AAI848
nominal voltage (at DC)
24
V
AAF040
Mass
0.048
kg
AAD931
customs tariff number (TARIC)
85363010
AAO263
Country of customs tariff number
Germany
URL
URL
Preview - Generation
CAD
PDF