{weidmueller_qs/27/37/16/04/8950850000.prj},{NB=8950850000},{MANUID=8950850000},{AAB460=0.100},{AAF691=48},{AAF692=5},{AAF703=253},{AAF704=184},{BAA303=0.500},{AAF040=0.021},{AAD931=85364900},{AAO676=8950850000},{AAO663=4032248742226},{PREVIEW=../../../../_pool_/34/df/89507200009999.png},{MANUTYPEDESC=TOS 230VAC/48VDC 0,1A},{DESCSHORT=Solid-state relay, 230 V AC +10 % / -20 %, Varistor 5...48 V DC, 100 mA, Screw connection},{DESCLONG=Solid-state relay for switching and amplifying digital signals. The relay operates wear-free and noiselessly. Control circuit and load circuit are electrically isolated.},{GTIN=4032248742226},{MANUNAME=Weidmueller Group},{AAP798=CE; CULUS; EAC},{BAD391=Yes},{BAH319=Transistor},{URL=URL}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
Weidmueller 8950850000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Manufacturer Product ID
8950850000
MANUTYPEDESC
Manufacturer Type Description
TOS 230VAC/48VDC 0,1A
DESCSHORT
Description short
固态继电器, 230 V AC +10 % / -15 %, 压敏电阻 5...48 V DC, 100 mA, 螺钉联接
DESCLONG
Description long
用于数字信号切换和放大的固态继电器。继电器的工作无磨损、无噪音。控制回路和负载回路采取电气绝缘。
GTIN
GTIN-Code
4032248742226
MANUNAME
Manufacturer / brand name
Weidmueller Group
AAB460
Rated operating current Ie
0.100
A
AAF691
max. output voltage
48
V
AAF692
min. output voltage
5
V
AAF703
max. input voltage
253
V
AAF704
min. primary voltage range
184
V
AAP798
Application standards
CE; CULUS; EAC
BAA303
Power loss, static, current-independent [Pls]
0.500
W
BAD391
LED display present
Yes
BAH319
Design of digital output
Transistor
AAF040
Mass
0.021
kg
AAD931
customs tariff number (TARIC)
85364900
URL
URL
Preview - Generation
CAD
PDF