您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型選擇
{weidmueller_qs/27/37/16/04/8950720000.prj},{NB=8950720000},{MANUID=8950720000},{AAB460=0.100},{AAF691=48},{AAF692=5},{AAF703=28.800},{AAF704=19.200},{BAA303=0.300},{AAF040=0.021},{AAD931=85364110},{AAO676=8950720000},{AAO663=4032248742097},{PREVIEW=../../../../_pool_/34/df/89507200009999.png},{MANUTYPEDESC=TOS 24VDC/48VDC 0,1A},{DESCSHORT=Solid-state relay, 24 V DC ±20 %, Varistor, Reverse polarity protection 5...48 V DC, 100 mA, Screw connection},{DESCLONG=Solid-state relay for switching and amplifying digital signals. The relay operates wear-free and noiselessly. Control circuit and load circuit are electrically isolated.},{GTIN=4032248742097},{MANUNAME=Weidmueller Group},{AAP798=CE; CULUS; EAC},{BAD391=Yes},{BAH319=Transistor}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
Weidmueller 8950720000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Manufacturer Product ID
8950720000
MANUTYPEDESC
Manufacturer Type Description
TOS 24VDC/48VDC 0,1A
DESCSHORT
Description short
固态继电器, 24 V DC ±20 %, 压敏电阻, 反极性保护 5...48 V DC, 100 mA, 螺钉联接
DESCLONG
Description long
用于数字信号切换和放大的固态继电器。继电器的工作无磨损、无噪音。控制回路和负载回路采取电气绝缘。
GTIN
GTIN-Code
4032248742097
MANUNAME
Manufacturer / brand name
Weidmueller Group
AAB460
Rated operating current Ie
0.100
A
AAF691
max. output voltage
48
V
AAF692
min. output voltage
5
V
AAF703
max. input voltage
28.800
V
AAF704
min. primary voltage range
19.200
V
AAP798
Application standards
CE; CULUS; EAC
BAA303
Power loss, static, current-independent [Pls]
0.300
W
BAD391
LED display present
Yes
BAH319
Design of digital output
Transistor
AAF040
Mass
0.021
kg
AAD931
customs tariff number (TARIC)
85364110
URL
URL
Preview - Generation
CAD
PDF